Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6N000013","name":"PSEN sl2-DM1-N switch","price":"0.00","currency":"EUR","category":["A0100","A0100B0120","00106002227061","0010600222706180SN"]}

Actual product may vary
PSEN sl2-DM1-N switch
Product ID: 6N000013
Safety switch with electromagnetic guard locking, coded, for
safety guard locking device PSENslock2, guard locking for processprotection,
holding force 1000 N, 5-pin M12 male connector, single connect... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety switch with electromagnetic guard locking, coded, for safety guard locking device PSENslock2, guard locking for processprotection, holding force 1000 N, 5-pin M12 male connector, single connection
General data
Approval |
CE
UKCA cULus Listed FCC IC TÜV EAC (Eurasian) |
Sensor principle | Transponder |
Coding level to ISO 14119 | gering |
Classification to EN 60947-5-3 | PDDB |
Transponder coding | codiert |
Suitable for series connection | nein |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 4.5 |
Inputs
Number of inputs | 1 |
DC voltage at input | 24 V DC |
Semiconductor outputs
Number of OSSD outputs | 2 |
S/C output short circuit proof | Yes |
Utilisation cat. to EN 60947-1 | DC-13 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -25 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. F. bei 40 °C |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 55011: Class A
EN 60947-5-3 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 30g |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing | IP67 |
UL enclosure type | type 1 |
Mechanical data
Max. vertical offset | 5 mm |
Max. angular offset | +/-2 deg |
Max. ang. offset round X axis | +/-2 deg |
Max. ang. offset round Y axis | +/-2 deg |
Max. ang. offset round Z axis | +/-2 deg |
Type 1 actuator | PSEN sl2-M-AL actuator |
Type 2 actuator | PSEN sl2-M-VA actuator |
Sensor can be flush-mounted | Ja, Montagehinweis beachten |
Connection type | M12, 5pol. male |
Cable lines | LiYY 5 x 0,25 mm2 |
Product material |
Stahl beschichtet
Kunststoff Edelstahl |
Housing material upper part | PBT |
Height dimension | 120 mm |
Width dimension | 45 mm |
Depth dimension | 44 mm |
Net weight | 775 g |
Gross weight | 982 g |
Transponder
Operating frequency | 122 kHz - 128 kHz |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
UNSPSC 25 | 39122205 |
GTIN | 4046548092479 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m

PSEN op cable angle M12 5-pole 3m
630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 3m

PSEN sl restart interlock (padlock)
570552
Mechanical add-on module, suitable for the
safety guard locking devices PSENslock and PSENslock2, for use as
restart interlock, to safeguard work carried out in the danger zone of a
machine that is shut down, option to attach up to two attach up to twopadlocks for
security.

PSEN sl bracket swing door
570550
Mounting bracket for swing gates and folding gates, suitable for the
safety guard locking devices PSENslock and PSENslock2

PSEN sl bracket sliding door
570551
2 mounting brackets for swing gates, suitable for the
safety guard locking devices PSENslock and PSENslock2.
1 bracket each for sensor and actuator.

PSEN op cable angle M12 5-pole 5m
630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 5m

PSEN op cable angle M12 5-pole 10m
630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 10m

PSEN op cable angle M12 5-pole 30m
630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 30m

PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m

PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m

PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m

PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m

PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m

PSEN screw M5x20 10pcs
540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR,
PSEN me2.x, PSEN me3.x, PSEN sl.

PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m

PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m

PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m

PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m

PSEN op cable angle M12 5-pole 50m
630365
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 50m

PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m

PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m

PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m

PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m

PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m

PSEN sl2 Config Key
6N000031
Transponder key for setting the latching force on the
safety switch PSENslock2
Obligatory accessories

PSEN sl2-M-AL actuator
6N000025
Actuator for safety guard locking device PSENslock2, base plate of
aluminium, for holding force 1000 N

PSEN sl2-M-VA actuator
6N000028
Actuator for safety guard locking device PSENslock2, base plate of
stainless steel, for holding force 1000 N