Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
-
Sensor technology (997)
- Position monitoring devices (26)
- Safety switches (355)
- Safety switches with guard locking (258)
-
Safety light curtain (312)
-
PSENopt - Safety light curtains (194)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (73)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (7)
- Education Systems (0)
-
PSENopt - Safety light curtains (194)
- Safe camera systems (16)
- Safe radar systems (9)
- Safety Laser Scanner (21)
- Relay modules (396)
- Small controllers PNOZmulti (205)
- Controller (306)
- Robotics (14)
- Drive technology (457)
- Networks (9)
-
Operating and monitoring (247)
- Control and signal devices (227)
- Operator terminals (20)
- Software (13)
- Connection technology and education systems (327)
- MYZEL (11)
Filter by
Approval
Type of supply voltage U1
- DC (1)
Supply voltage (V)
- 24.0 - 24.0 (1)
Ambient temperature
Protection type, housing
Length cable (m)
- 1.0 (6)
Connection type
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
PES - Accessories
High-quality, highly flexible 4 mm connection cables in various designs as well as an appropriate actuator module are available as accessories for the Pilz Education System (PES).
Find out more
9 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
please maintain
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, black.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, red.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, blue.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m
,connection 4 mm, red.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, with insulated safety connectors, length 1 m,
connection 4 mm, black.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, highly flexible
connection cable, length 1 m, connection 4 mm, blue.
On request
Available soon
Available ex-stock
On request
On request
Pilz Education System, modular training system, operator terminalactuator technology
contactor, with auxiliary contactors 24 V DC, operator terminallabelling in English,
accompanying documents in English and German.
On request
Available soon
Available ex-stock
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer