text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PNOZ s1 24VDC 2 n/o
750101
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 2 ...

On request
PNOZ s1 C 24VDC 2 n/o
751101
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 2 ...

On request
PNOZ s2 24VDC 3 n/o 1 n/c
750102
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual ...

On request
PNOZ s2 C 24VDC 3 n/o 1 n/c
751102
PNOZsigma safety relay (standalone), inputs: 1-channel wiring without detection of shorts across contacts, manual/automa ...

On request
PNOZ s3 24VDC 2 n/o
750103
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s3 C 24VDC 2 n/o
751103
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s4 24VDC 3 n/o 1 n/c
750104
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s4 48-240VACDC 3 n/o 1 n/c
750134
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4 (10pcs.)
750904
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s4 C (10pcs.)
751904
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4 C 24VDC 3 n/o 1 n/c
751104
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s4 C 24VDC 3 n/o 1 n/c coated
751184
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4 C 48-240VACDC 3 n/o 1 n/c
751134
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4.1 24VDC 3 n/o 1 n/c
750124
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

On request
PNOZ s4.1 48-240VACDC 3 n/o 1 n/c
750154
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4.1 C 24VDC 3 n/o 1 n/c
751124
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4.1 C 48-240VACDC 3 n/o 1 n/c
751154
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

On request
PNOZ s4 C 24VDC 3 n/o 1 n/c
751104G1
PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outp ...

On request

Save basket

Create a new order or get an individual offer

Select intended use