Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402341","name":"PITreader sticker ye 1","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}

Actual product may vary
PITreader sticker ye 1
Product ID: 402341
Transponder sticker for authentication system PITreader Card,
authorisation for operating mode 1
Colour: yellow
Material: Plastic
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Sensor principle | Transponder |
Technical data
Environmental data
Ambient temperature | -25 - 50 °C |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type, housing | IP68 |
Mechanical data
Mounting position | any |
Housing material | PVC |
Depth dimension | 0.8 mm |
Net weight | 1 g |
Gross weight | 2 g |
Transponder
Transponder energy supply | Passive (battery-free) |
Operating frequency | 13.56 MHz |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27280402 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002996 |
UNSPSC 25 | 39122205 |
GTIN | 4046548105292 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |