text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
13 Products found
O300.GP.2-11246332
Z9000039
GTIN: 4046548105940
Diffuse sensor with background suppression, sensing distance 30 - 100 mm, 4-pin M8 male connector, semiconductor outputs (positive-switching)

On request
Mounting bracket-11706873
Z9000040
GTIN: 4046548106480
L-bracket, vertical installation of article no.: Z9000039

On request
Mounting bracket-11706874
Z9000041
GTIN: 4046548106497
Mounting bracket wall mounting article no.: Z9000039

On request
Sensofix O300-11706875
Z9000042
GTIN: 4046548106701
Mounting plate with alignment X/Y/Z axis of article no.: Z9000039

On request
Mounting bracket-11731011
Z9000078
GTIN: 4046548110906
L-mounting bracket, installation of article no.: Z9000063

On request
Mounting bracket-11731012
Z9000079
GTIN: 4046548110913
Mounting bracket, wall mounting of article no.: Z9000063

On request
Sensofix O500-11731013
Z9000080
GTIN: 4046548110920
Mounting plate with X/Y/Z axis alignment of article no.: Z9000063

On request
O300W.GP.2-11723089
Z9000058
GTIN: 4046548108408
Retroreflective photoelectric sensor with background suppression,sensing distance 30 - 100 mm, 4-pin M8 male connector, semiconductor output (positive-switching), stainless steel housing, washdown design

On request
O200.GP-11729705
Z9000062
GTIN: 4046548109962
Retroreflective photoelectric sensor with background suppression,sensing distance 10 - 160 mm, connection cable 0.2 m with 4-pin M8 male connector, semiconductoroutput (positive-switching)

On request
O500.GR.2-11729706
Z9000063
GTIN: 4046548109979
Retroreflective photoelectric sensor with background suppression, sensing distance 60 - 550 mm, 4-pin M12 male connector, semiconductor output (positive-switching)

On request
Mounting bracket-11731008
Z9000075
GTIN: 4046548110876
L-mounting bracket, installation of article no.: Z9000062

On request
Mounting bracket-11731009
Z9000076
GTIN: 4046548110883
S-mounting bracket, installation of article no.: Z9000062

On request
Sensofix O200-11731010
Z9000077
GTIN: 4046548110890
Mounting plate with X/Y/Z axis alignment of article no.: Z9000062

On request

Save basket

Create a new order or get an individual offer

Select intended use