Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PDP67 F 8DI ION PT

773616
PDP67 F 8DI ION PT
Decentralised input module in IP67 for PNOZmulti, M12 plastic thread.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.06.2019
Certifications: CE, cULus Listed, BG
Application range: Standard/failsafe
Protection type, housing: IP67
Terminal protection type: IP67
Width dimension: 61.0 mm
Height dimension: 133.0 mm
Depth dimension: 31.0 mm
Gross weight: 210 g
Net weight: 190 g
Ambient temperature: -30 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded