text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es Set10u-5ns basic

Product ID: 400463
PITestop active, set consisting of E-STOP pushbutton can be activated/deactivated with flashing function, without logo and without E-STOP symbol, with contact block with dropout protection in accordan...  More

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

PITestop active, set consisting of E-STOP pushbutton can be activated/deactivated with flashing function, without logo and without E-STOP symbol, with contact block with dropout protection in accordance with EN 60947-5-1 and EN 60947-5-5 and with LED safety module PCB in the surface mount housing with M12/5-pin connection - PDP67 8DI ION PIN assignment, 2 N/C (2 N/C) in quick-connection technology.

Approval CE  
UKCA  
Lamp LED  
Lamp colour yellow  
red  
 
Rated operating voltage 24 V DC  
Release type emergency stop Turn release  
Switch cap. E-STOP to standard EN 60947-5-1  
Contact fuse protection E-Stop ≤ 1 A  
Contact material E-STOP AgNi  
Ambient temperature -25 - 55  °C
Vibration to standard ... EN 60947-5-5  
Peak amplitude Max. 0.35 mm  
Clearance & creepage dist. to EN 60947-5-1  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type, housing IP65  
Mounting position any  
Connection terminal M12  
Height dimension 103.2  mm
Width dimension 72  mm
Depth dimension 91.8  mm
Net weight 207  g
Gross weight 271  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 6c  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371244  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002034  
UNSPSC 25 46171620  
GTIN 4046548094701  
Volume 0  dm3
Harmonized System Code 85371098  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1