Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"827240","name":"S1UM 42-48VAC UM 0.1-500VAC/DC","price":"0.00","currency":"CNY","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1UM 42-48VAC UM 0.1-500VAC/DC
Product ID: 827240
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 42 - 48 V AC.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
CCC UKCA cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 42 - 48 V |
Type of supply voltage U1 | AC |
Power consumption AC | 2 VA |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC Res. NO Side Only |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -15 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 160 g |
Gross weight | 170 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548007657 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
Volume | 0.284 |