Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PRTM1 5m

9D000006
PRTM1 5m
Robot Teach Module; Display 10,1"; Resolution 1280 x 800 pixels; 32 GB Flash; 4GB RAM; Keyboard with 22 buttons and 3 LEDs; 12 Axes drive buttons; Key switch operation mode; Emergency stop; 2 enabling switches, 3-steps; Operating system Windows Embedded Standard 7; Teaching GUI; connection cable length 5 m

On request
On request
Availability
Quantity
Available from
Ambient temperature: 0 - 45 °C
Protection type, housing: IP65
Height dimension: 274.0 mm
Width dimension: 353.0 mm
Depth dimension: 102.0 mm
Net weight: 2442 g
Certifications: CE
Supply voltage (V): 24,0

Please wait while data is being loaded

Please wait while data is being loaded