Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177224","name":"PMCcable M2/C1B3/020/10Q/S1","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCcable M2/C1B3/020/10Q/S1
Product ID: 8177224
GTIN: 4046548081169
Power cable; Cable assembled on both sides Crimp connector <> con.40
round connector 8-pin SpeedTec; No. of wires and cross section (4x10,0+
1x(2x1,5)); suitable for PMCprotego D.48-72 and the motors PMCtendo
SZ.85…K; Length 20m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Crimp connector <> con.40 round connector 8-pin SpeedTec; No. of wires and cross section (4x10,0+ 1x(2x1,5)); suitable for PMCprotego D.48-72 and the motors PMCtendo SZ.85…K; Length 20m.
Technical data
Environmental data
| Ambient temperature |
-20
60 |
Mechanical data
| Connector type 1 | 8-pin M8 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | Crimp connector |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Length cable | 20 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
18
19 |
| Cross section data cable K1 | (4 x 10.0 +( 2 x 1.5)) mm² |
| Net weight | 13830 |
| Gross weight | 15900 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548081169 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
