text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PDP67 PN 8FDIO 4IOLS

Product ID: 4R000004
GTIN: 4046548104806
Decentralised field device for failsafe and standard applications, protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4 ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test pu...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Decentralised field device for failsafe and standard applications, protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4 ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test pulse outputs with 24 VDC 0.25 A, semiconductor output 0.5 A, single- pole, positive-switching, short circuit-proof, overload-proof, feed Device Supply 24 VDC 16 A, feed Load Supply 24 VDC 16A, potential isolation, functional earth connection

Approval CE  
UKCA  
cULus Listed  
EAC (Eurasian)  
TÜV  
Application range Fail-safe  
 
Purpose of U1 Device Supply  
Supply voltage (V) 24  
Type of supply voltage U1 DC  
Power consumption DC 480  
Purpose of U2 Load Supply  
Supply voltage U2 24  
Type of supply voltage U2 DC  
IOL port of ClassB possible? nein  
Pot. isol. bw. port & port nein  
IO-Link revision V1.1.4  
IOL port communication speed COM1/COM2/COM3  
Input current in DI mode 2,5 mA/5 mA (umschaltbar)  
O in DO mode short circ. proof ja  
L+ short circuit proof ja  
Number of digital inputs 8  
Signal level at input at 0 -3 - +5 V DC  
DC voltage at input 24 V DC  
Input type to EN 61131-2 1, 3  
Software filter time 0 ms ... 10 ms  
Voltage supply to inputs Device Supply  
Supply to 1pole outputs Device Supply  
S/C output short circuit proof ja  
Perm. load 1pole Output ohmsch  
induktiv  
kapazitiv  
Number of test pulse outputs 8  
PROFINET IO specification
PROFINET conformance classes C  
PROFIsafe version V2.6  
Settable trans.rate PROFINET 100 MBit/s  
Trans. rate setting PROFINET automatisch  
PROFINET certification PNO  
PROFINET manufacturer ID 092Fh  
Connector type PROFINET i/f M12  
PROFINET type IO-Device  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -30  
Ambient temp. with UL -30 - 50 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating P_FEUCHTE_WERT_93 % r. F. bei 40 °C  
Condensation permitted? kurzzeitig  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 61131-2 (Zone B)  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 200 m/s²  
Clearance & creepage dist. to EN 61131-2  
UL/IEC 61010-2-201  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, housing IP67 (not evaluated by UL)  
IP69K (not evaluated by UL)  
Potential isolation 1 between Load Supply und Device Supply  
Type of potential isolation 1 Funktionsisolierung  
Potential isolation 2 between Ethernet und Device Supply  
Type of potential isolation 2 Funktionsisolierung  
Potential isolation 3 between Ethernet und Load Supply  
Type of potential isolation 3 Funktionsisolierung  
Housing material GD-ZnAl4Cu1  
Connection terminal M12  
Terminal style schraubverriegelt  
Height dimension 257.8  
Width dimension 61.3  
Depth dimension 34.5  
Net weight 988  
Gross weight 1003  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242204  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001419  
UNSPSC 25 39122331  
GTIN 4046548104806  
Volume 0.658  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
 

Optional accessories

Stripping Tool
Stripping Tool 380070
Tool for fast and multi-stage stripping of Ethernet and SafetyNET p cables, PU 1 set.
Crimping Tool
Crimping Tool 380071
Hand crimping tool for pressing turned pin and socket contacts, diameter 0.08 - 2.5 mm², AWG 28 - 13, four-mandrel pressing, sensitive setting of the crimp measurement using an adjustment wheel,forced locking to prevent faulty crimping.
PSEN ma adapter
PSEN ma adapter 380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag (safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSEN cs adapter
PSEN cs adapter 380301
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin, A-coded, PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to connect a PSENcode sensor (coded safety switch) to PSS67 and PDP67.
PSS67 M12 connector,straight,male,5pole
PSS67 M12 connector,straight,male,5pole 380308
Plug-in connector, 5-pin, connector straight M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
PSS67 M12 connector straight,female,5pol
PSS67 M12 connector straight,female,5pol 380309
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection, material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
PSS67 M12 connector, angled, male, 5pole
PSS67 M12 connector, angled, male, 5pole 380310
プラグインコネクタ、5ピン、コネクタ (アングル) M12、Aコード化、 スクリュー接続、ねじリングの素材: CuZn ニッケルめっき、アウターケーブル径: 4~6mm
PSS67 M12 connector, angled,female,5pole
PSS67 M12 connector, angled,female,5pole 380311
プラグインコネクタ、5ピン、コネクタ (アングル) M12、Aコード化、 スクリュー接続、ねじリングの素材: CuZn ニッケルめっき、アウターケーブル径: 4~6mm
M12 con., straight, male, 4 pin, D
M12 con., straight, male, 4 pin, D 380316
プラグインコネクタ、4ピン、コネクタ (ストレート) M12、Dコード化、 スクリュー接続、ねじリングの素材: 亜鉛ダイカスト、ニッケルめっき、 ケーブルスクリュー接続Pg9、アウターケーブル径6~8mm
M12 con., straight, female, 5 pin, L, S
M12 con., straight, female, 5 pin, L, S 380317
プラグインコネクタ、5ピン (4+Fe)、シールド、ソケット (ストレート)M12、Lコード化 (電源)、圧着接続、ねじリングの素材: 亜鉛ダイカスト、ニッケルめっき、 ケーブルスクリュー接続Pg11、アウターケーブル径5~9mm
M12 con., straight, male, 5 pin, L, S
M12 con., straight, male, 5 pin, L, S 380318
プラグインコネクタ、5ピン (4+Fe)、シールド、ソケット (ストレート)M12、Lコード化 (電源)、圧着コネクタ、ねじリングの素材:亜鉛ダイカスト、ニッケルめっき、 ケーブルスクリュー接続Pg11、アウターケーブル径5~9mm
Caps for IP67 moduls
Caps for IP67 moduls 380324
アクセサリ、PDP67およびPSS67装置のM12ポート用エンドキャップ、 保護等級IP67、黒、PU 4個、AおよびDコード化M12 ポート専用 (380328はLコード化専用)。
Acc/MA/caps L-coded/M12
Acc/MA/caps L-coded/M12 380328
アクセサリ、PDP67およびPSS67装置のM12ポート用エンドキャップ、 保護等級IP67、グレー、PU 2個、Lコード化M12 ポート専用 (380324はAおよびDコード化専用)。
µSD Memory Card 512MB M12A
µSD Memory Card 512MB M12A 4R000002
PDP67、アクセサリ、microSDメモリカード、512 MB、産業用バージョン、 ニッケルめっき真ちゅう製ハウジング、M12コネクタ、Aコード化、PDP67装置用 。 Product has been discontinued. Successor / alternative: 4R000005
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN C1000001
PROFINET用接続ケーブル、CAT5e、シールド、RJ45、4ピンM12 オスコネクタ、ストレート、Dコード化、導体接続線径:4 x 0.34 mm²、 ケーブル長: 3 m
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN C1000002
PROFINET用接続ケーブル、CAT5e、シールド、RJ45、4ピンM12 オスコネクタ、ストレート、Dコード化、導体接続線径:4 x 0.34 mm²、 ケーブル長: 5 m
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN C1000003
PROFINET用接続ケーブル、CAT5e、シールド、RJ45、4ピンM12 オスコネクタ、ストレート、Dコード化、導体接続線径:4 x 0.34 mm²、 ケーブル長: 10 m
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN C1000004
PROFINET用接続ケーブル、CAT5e、シールド、RJ45、4ピンM12 オスコネクタ、ストレート、Dコード化、導体接続線径:4 x 0.34 mm²、 ケーブル長: 20 m
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN C1000005
PROFINET用接続ケーブル、CAT5e、シールド、4ピンM12 オスコネクタ、ストレート、Dコード化、4ピンM12オスコネクタ、ストレート、D コード化、導体接続線径:4 x 0.34 mm²、ケーブル長: 0.5 m
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN C1000006
PROFINET用接続ケーブル、CAT5e、シールド、4ピンM12 オスコネクタ、ストレート、Dコード化、4ピンM12オスコネクタ、ストレート、D コード化、導体接続線径:4 x 0.34 mm²、ケーブル長: 3 m
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN C1000007
PROFINET用接続ケーブル、CAT5e、シールド、4ピンM12 オスコネクタ、ストレート、Dコード化、4ピンM12オスコネクタ、ストレート、D コード化、導体接続線径:4 x 0.34 mm²、ケーブル長: 5 m
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN C1000008
PROFINET用接続ケーブル、CAT5e、シールド、4ピンM12 オスコネクタ、ストレート、Dコード化、4ピンM12オスコネクタ、ストレート、D コード化、導体接続線径:4 x 0.34 mm²、ケーブル長: 10 m
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN C1000009
PROFINET用接続ケーブル、CAT5e、シールド、4ピンM12 オスコネクタ、ストレート、Dコード化、4ピンM12オスコネクタ、ストレート、D コード化、導体接続線径:4 x 0.34 mm²、ケーブル長: 20 m
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK C1000010
接続ケーブル、電源、5ピンM12オスコネクタ、ストレート、L コード化、5ピンM12メスコネクタ、ストレート、Lコード化、 導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 0.5 m
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK C1000011
接続ケーブル、電源、5ピンM12オスコネクタ、ストレート、L コード化、5ピンメスコネクタ、ストレート、Lコード化、 導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 3 m
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK C1000012
接続ケーブル、電源、5ピンM12オスコネクタ、ストレート、L コード化、5ピンメスコネクタ、ストレート、Lコード化、 導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 5 m
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK C1000013
接続ケーブル、電源、5ピンM12オスコネクタ、ストレート、L コード化、5ピンM12メスコネクタ、ストレート、Lコード化、 導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 10 m
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK C1000014
接続ケーブル、電源、5ピンM12オスコネクタ、ストレート、L コード化、5ピンメスコネクタ、ストレート、Lコード化、 導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 20 m
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK C1000015
接続ケーブル、5ピンM12オスコネクタ、ストレート、Aコード化、5 ピンM12メスコネクタ、ストレート、Aコード化、導体接続線径:5x 0.34 mm²、ケーブル長: 0.5 m
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK C1000016
接続ケーブル、5ピンM12オスコネクタ、ストレート、Aコード化、5 ピンM12メスコネクタ、ストレート、Aコード化、導体接続線径:5x 0.34 mm²、ケーブル長: 3 m
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK C1000017
接続ケーブル、5ピンM12オスコネクタ、ストレート、Aコード化、5 ピンM12メスコネクタ、ストレート、Aコード化、導体接続線径:5x 0.34 mm²、ケーブル長: 5 m
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK C1000018
接続ケーブル、5ピンM12オスコネクタ、ストレート、Aコード化、5 ピンM12メスコネクタ、ストレート、Aコード化、導体接続線径:5x 0.34 mm²、ケーブル長: 10 m
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK C1000019
接続ケーブル、5ピンM12オスコネクタ、ストレート、Aコード化、5 ピンM12メスコネクタ、ストレート、Aコード化、導体接続線径:5x 0.34 mm²、ケーブル長: 20 m
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK C1000020
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK C1000021
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 0.5 m
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK C1000022
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m
Cable/FC/M12-5AMX/M12-5SFX/A/005/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/005/0Q34/BK C1000023
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 5 m
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK C1000024
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 10 m
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK C1000025
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 20 m
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK C1000026
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK C1000027
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK C1000028
接続ケーブル、電源、5ピンM12メスコネクタ、ストレート、L コード化、導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 5 m
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK C1000029
接続ケーブル、電源、5ピンM12メスコネクタ、ストレート、L コード化、導体接続線径:5 x 1.5 mm²、12 A、ケーブル長: 10 m
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK C1000030
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m
Acc/MA/label plates/IP67
Acc/MA/label plates/IP67 C1000033
Inscription labels for PDP67 PN 6FDI 6FDIO 2FDOTP (4R000001), 10 pieces, 20 x 8 mm.
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX C1000059
PSEN ml bまたはPSEN ml sをPDP67に接続するためのYアダプタ、8ピンM12(メス) コネクタ1本、ストレート、Aコード化、5ピンM12 (オス)コネクタ2本、ストレート、Aコード化
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/2Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/2Q50/BK C1000060
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 0.5 m
Cable/PW/M12-5SMX/M12-5SFX/L/003/2Q50/BK
Cable/PW/M12-5SMX/M12-5SFX/L/003/2Q50/BK C1000061
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 3 m
Cable/PW/M12-5SFX/XXX-5XXX/L/010/2Q50/BK
Cable/PW/M12-5SFX/XXX-5XXX/L/010/2Q50/BK C1000062
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 10 m