Chiudi
Pilz International
Seleziona una lingua o cambia paese
Selezionare il paese per visualizzare il contenuto nazionale
{"id":"540138","name":"SDD ES PROFINET","price":"0.00","currency":"CHF","category":["A0500","A0500B0510","00103002387129","0010300238712980PQ"]}
Il prodotto reale può differire dall’immagine
SDD ES PROFINET
Numero dell'articolo: 540138
GTIN: 4046548083026
SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet
, 2
RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not
supplied with the unit).
Item
Il prodotto è stato aggiunto al carrello
Salvare carrello acquisti
Creare un nuovo ordine o per ricevere un'offerta personalizzata.
Seleziona la destinazione d'uso
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2 |
Inputs
| Number of digital inputs |
6
6 |
Semiconductor outputs
| Number of semicond. outputs | 6 |
| S/C output short circuit proof | Yes |
Fieldbus interface
| Fieldbus interface | PROFINET |
| Fieldbus device type | Slave |
| Selectable transmission rates |
10 MBit/s
100 MBit/s |
| Connection fieldbus | RJ45 |
| Galv. isolation fieldbus | Yes |
| Type of galvanic isolation | Functional insulation |
MODBUS
| Number of MODBUS interfaces | 8 |
| Modbus connection | RJ45 |
| Modbus operating modes |
Auto-MDIX
Autonegotiation |
| Galv. isolation from Modbus | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
55 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 90 % r. h. at 55 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-4-5
EN 61000-6-4 EN 61000-4-6 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Potential separation
| Potential isolation 1 between | Ethernet and system voltage |
| Type of potential isolation 1 | Functional insulation |
Mechanical data
| Mounting position | any |
| DIN-rail dimensions | 35 x 7.5 EN 50022 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Screw terminal plug-in
Spring-loaded terminal, plugin |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 115 |
| Width dimension | 45 |
| Depth dimension | 95 |
| Net weight | 160 |
| Gross weight | 175 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242608 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001604 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548083026 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Accessori obbligatori per il funzionamento
SDD ES SET SCREW TERMINALS
540120
SDD (Safety Device Diagnostics), set di morsetti “plug-in” per custodia
45 mm, tecnica morsetti a vite, confezione = 2 pezzi, ognuno X1 4 poli eX2 8
poli.
SDD ES SET SPRING LOADED TERMINALS
540121
SDD (Safety Device Diagnostics), set di morsetti “plug-in” per custodia
45 mm, tecnica morsetti a molla, confezione = 2 pezzi, ognuno X1 4 polie X2 8poli.