Compare 0
Video tutorials
Switzerland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 P0 F/S PN

328061
PSS u2 P0 F/S PN
Head module IO, PROFINET Client, PROFIsafe Device

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Protection type, housing: IP20
Ambient temperature: 0 - 60 °C
Application range: Standard/failsafe
Width dimension: 64.1 mm
Height dimension: 110.1 mm
Depth dimension: 94.7 mm
Net weight: 235 g

Please wait while data is being loaded

Please wait while data is being loaded