Compare 0
Video tutorials
Switzerland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s4 C 48-240VACDC 3 n/o 1 n/c

751134
PNOZ s4 C 48-240VACDC 3 n/o 1 n/c
PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 48 - 240 V DC/DC, width: 22.5 mm, plug-in terminals of cage clamp technology. Monitoring E-STOP, safety gates.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 2 with t/p, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 4, Safety gate monitor
Operating modes: Single-channel, Automatic reset, Dual-channel, Manual reset, Detection of shorts across contacts, Start-up testing, Monitored manual reset, without detection of shorts across contacts, Self test
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 48,0 - 240,0
Supply voltage type: AC/DC
Terminal style: Plug-in
Terminal type: Spring-loaded terminal
Number of instantaneous safety contacts: 3
Number of delayed safety contacts: 0
Number of auxiliary contacts: 1
Number of semiconductor outputs: 1
Stop category: 0
Max. current at DC13 I (6 cycles/min): 4.0 A
Max. current at AC15: 3.0 A
Width dimension: 22.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 220 g
Net weight: 210 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded