Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8165882","name":"Cable Power DD4plug>ACplug1:L05mQ1,5BrSK","price":"0.00","currency":"CAD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Power DD4plug>ACplug1:L05mQ1,5BrSK
Product ID: 8165882
GTIN: 4046548028430
Cable assembled on both sides DD4 connector <> round connector 8-pin
No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing,
length: 5 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548028430 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
