Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67, stainless steel connections.
On request
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, stainless steel connectors.
On request
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, additional supply voltage,
stainless steel connectors.
On request
PDP67 F 8DI ION PT
Phase-out article
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, plastic connectors.
On request
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
On request
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, separate supply of outputs.
On request
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67.
On request
Inscription labels for PDP67 PN 6FDI 6FDIO 2FDOTP (4R000001), 10
pieces, 20 x 8 mm.
On request
PDP67, device, protection type IP67, control system I/O, failsafe and
standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance
Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital
inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A,
6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching,
short circuit proof, protected against overload, 2
outputs,semiconductor, 2 A, dual-pole,
switches to 24 V (O0+) And 0 V (O0-), short circuit proof,
protectedagainst overload,
supply voltage, infeed device supply 24 V DC 16 A, infeed
load supply 24 V DC 16 A, potential isolation, connection
functionalearth.
On request
µSD Memory Card 512MB M12A
Phase-out article
PDP67, accessories, microSD memory card, 512 MB, industrial version,
nickel-plated brass housing, M12 connector , A-coded, for PDP67 devices.
Product has been discontinued. Successor / alternative: 4R000005
On request
Decentralised field device for failsafe and standard applications,
protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE
with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data
set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4
ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test
pulse outputs with 24 VDC 0.25 A, semiconductor output 0.5 A, single-
pole, positive-switching, short circuit-proof, overload-proof, feed
Device Supply 24 VDC 16 A, feed Load Supply 24 VDC 16A, potential
isolation, functional earth connection
On request
Accessories, end caps for M12 ports on PDP67 and PSS67 devices,
protection type IP67, black, PU 4 pieces, use only for A- and D-codedM12
ports (380328 only for L coded).
On request
Hand crimping tool for pressing turned pin and socket contacts,
diameter 0.08 - 2.5 mm², AWG 28 - 13, four-mandrel pressing,
sensitive setting of the crimp measurement using an adjustment wheel,forced locking to
prevent faulty crimping.
On request
Accessories, end caps for M12 ports on PDP67 and PSS67 devices,
protection type IP67, grey, PU 2 pieces, use only for L-coded M12 ports
(380324 only for A- and D-coded).
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer