Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6O000010","name":"PSEN ml DHM handle yellow","price":"0.00","currency":"CAD","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN ml DHM handle yellow
Product ID: 6O000010
Black handle with yellow grip insert for PSENmlock DHM.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed TÜV |
Technical data
Mechanical data
Product material |
Zn
Plastic |
Net weight | 165 g |
Gross weight | 170 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548095470 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272690 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |