Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"535111","name":"PSEN ix2 F4 code","price":"0.00","currency":"CAD","category":["A0500","A0500B0510","00103002387129","0010300238712980PR"]}
Actual product may vary
PSEN ix2 F4 code
Product ID: 535111
GTIN: 4046548083422
PSEN, decentralised passive junction for series connection, connectionup to
4 safety sensors (series-connectable), max. 5 PSEN ix2 F4 code with
max. 16 subscribers, forwarding of diagnostic information, 96 x 48 x
57 mm (H x W x D), connection type spring-loaded terminals, IP20.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSEN, decentralised passive junction for series connection, connectionup to 4 safety sensors (series-connectable), max. 5 PSEN ix2 F4 code with max. 16 subscribers, forwarding of diagnostic information, 96 x 48 x 57 mm (H x W x D), connection type spring-loaded terminals, IP20.
General data
| Approval |
CE
UL/cUL |
Technical data
Electrical data
| Type of rated voltage U1 | DC |
Environmental data
| Ambient temperature |
-10
55 |
| Protection type, mounting | |
| Terminal protection type |
Mechanical data
| Connection terminal | Spring-loaded terminal |
| Height dimension | 57 |
| Width dimension | 96 |
| Depth dimension | 48 |
| Net weight | 112 |
| Gross weight | 122 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440111 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548083422 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
