Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 1.1b-22/PSEN 1.1-20 /8mm/10m/ix1/1u

504229
PSEN 1.1b-22/PSEN 1.1-20 /8mm/10m/ix1/1u
Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 10 m cable (PUR).

On request
Availability
Quantity
Available from
Housing material: PBT
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, ECOLAB
Sensor principle: magnetic
Number of N/O: 2
Connection type: 10m Kabel
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP69K
Status indicator: Without LED
Design: square
Width dimension: 26.0 mm
Height dimension: 36.0 mm
Depth dimension: 13.0 mm
Gross weight: 370 g
Net weight: 357 g
Ambient temperature: -10 - 70 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded