Compare 0
Video tutorials
Canada | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN me4.21 / 4AS

570250
PSEN me4.21 / 4AS
Mechanical safety switch with standard actuator Extraction force 50 N Contacts 1 N/O, 2 N/C.

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV, cCSAus
Extraction force: 50 N
Actuator: Standard
Number of N/O: 1
Number of N/C: 2
Max. current at AC1: 5.0 A
Voltage at AC1: 240 V
Max. current at AC15: 1.5 A
Voltage at AC15: 240 V
Protection type, housing: IP65
Width dimension: 30.0 mm
Height dimension: 100.0 mm
Depth dimension: 30.5 mm
Gross weight: 147 g
Net weight: 102 g
Ambient temperature: -30 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded