Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"777765","name":"PNOZ X8P 115VAC 3n/o 2n/c 2so","price":"0.00","currency":"BRL","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
PNOZ X8P 115VAC 3n/o 2n/c 2so
Product ID: 777765
GTIN:
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without
detection of shorts across contacts Outputs: 3 N/O, 2 N/C, 2
semiconductor. Automatic/monitored start UB 115 V AC, width: 45 mm,
plug-in terminals of screw type Monitoring E-STOP, safety gates.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 3 N/O, 2 N/C, 2 semiconductor. Automatic/monitored start UB 115 V AC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.
General data
| Approval |
CCC
CE cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) | 115 V |
| Type of supply voltage U1 | AC |
| Power consumption AC | 6.5 VA |
Inputs
| Number of inputs | 2 |
Semiconductor outputs
| Number of semicond. outputs | 2 |
| Tolerance ext. volt. DC S/C | -20 %/+20 % |
| Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 8 A |
| Voltage DC1 safety cont. | 24 V |
| Max. current DC1 safety cont. | 8 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 5 A |
| Voltage DC13 safety cont. | 24 V |
| Safety contacts: AC at UL | 240 VAC G. P. |
| Safety contacts: pilot duty | B300, R300 |
| Relay contact material | AgSnO2 |
| Addit. contact details relay | + 0.2 µm Au |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | |
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 94 mm |
| Width dimension | 45 mm |
| Depth dimension | 121 mm |
| Net weight | 415 g |
| Gross weight | 425 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
PNOZ X Set plug in screw terminals P3+P4
374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1
piece P4.