Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"A3000001","name":"IndustrialPI DIO","price":"0.00","currency":"BRL","category":["A0400","A0400B0460","00102002417144","0010200241714480XC"]}
Actual product may vary
IndustrialPI DIO
Product ID: A3000001
GTIN: 4046548109429
Expansion module for the IndustrialPI 4, 14 digital inputs, 14
digital outputs, max. current per output: 500 mA (high-side mode), 100
mA (push-pull mode)
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval | CE |
Technical data
Inputs
| Number of digital inputs | 14 |
Environmental data
| Ambient temperature | -40 - 55 °C |
| Protection type, housing | IP20 |
Mechanical data
| Housing material | Plastic |
| Height dimension | 96 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 110.5 mm |
| Net weight | 130 g |
| Gross weight | 136 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19200192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001413 |
| GTIN | 4046548109429 |
| Volume | 0.362 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
