Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177081","name":"PMCtendo SZ.75/0/2/2/7/K/H/30/00","price":"0.00","currency":"BRL","category":["A0800","A0800B0820","00107002277052","0010700227705280IV"]}

PMCtendo SZ.75/0/2/2/7/K/H/30/00
Product ID: 8177081
Mo = 30,2Nm Io = 19,5A
UN = 400V nN = 3000min-1
Jmot = 34,0 kgcm2
Encoder EQN 1135 EnDat2.2 multiturn;
without brake;
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Environmental data
Protection type, housing | IP56 |
Mechanical data
Net weight | 23300 g |
Gross weight | 26300 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27022602 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000034 |
ETIM Reference Feature | EC001851 |
UNSPSC 25 | 39121021 |
GTIN | 4046548090659 |
Volume | 0 dm3 |
Harmonized System Code | 85015220 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |