text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZsigma Configurator s30 Licence 1 y.

Product ID: 750701
Licence PNOZsigma Configurator, for configuring the PNOZ s30, time limited to 1 year, licence is bound to a workplace.

 
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242501  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC000809  
UNSPSC 25 43232608  
 

Optional accessories

PNOZ s30 USB-configuration-cable (1,5m)
PNOZ s30 USB-configuration-cable (1,5m) 750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
PNOZmulti Chipcard Set  10 piece 8KB
PNOZmulti Chipcard Set 10 piece 8KB 779200
PNOZmulti chip card, set 10 pieces, 8 kB.
Chipcard 1 piece 32kB
Chipcard 1 piece 32kB 779211
PNOZmulti chip card, 1 piece, 32 kB.
PNOZmulti Chipcard 1 piece 8kb
PNOZmulti Chipcard 1 piece 8kb 779201
PNOZmulti chip card, 1 piece, 8 kB.
PNOZmulti Chipcard Set 10 pieces 32kB
PNOZmulti Chipcard Set 10 pieces 32kB 779212
PNOZmulti chip card, set 10 pieces, 32 kB.

Suitable for

PNOZ s30 USB-configuration-cable (1,5m)
PNOZ s30 USB-configuration-cable (1,5m) 750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
PNOZ s30 C 24-240VACDC 2 n/o 2 n/c
PNOZ s30 C 24-240VACDC 2 n/o 2 n/c 751330
PNOZsigma safety relay (standalone), outputs: 2 N/O, 2 N/C, UB = 24 - 240 V AC/DC, width: 45 mm, speed and standstill monitoring, proximity switch and/or encoder, display handling push & turn, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansion.
PNOZ s30 24-240VACDC 2 n/o 2 n/c
PNOZ s30 24-240VACDC 2 n/o 2 n/c 750330
PNOZsigma safety relay (standalone), inputs: incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V AC/DC, width: 45 mm, monitoring of standstill, speed, speed range, position, direction, analogue voltage (track S), display handling push & turn, plug-in screw terminals, expansion with PNOZsigma contact expansion.
PNOZ Chip Card Reader
PNOZ Chip Card Reader 779230
Chip card reader for PNOZmulti, PNOZ s30, PSSu H PN, PSSu WR, PSSu WB.