Non-contact, magnetic safety switch PSENmag

Highest level of safety at a low price

Non-contact, magnetic safety switch PSENmag

The non-contact, magnetic safety switches are used to monitor the position of guards in accordance with EN 60947-5-3 and also for general position monitoring. PSENmag gives you a cost-optimised system comprising Pilz sensor and controller, including approval.

The compact design of the PSENmag saves installation space. Connector and cable for all mounting and approach directions, plus an assured operating distance of 3 or 8/10 mm, enable flexible installation. Benefit from the quick and convenient installation of the safety switch!

New: Long service life of the safety switches PSENmag is proven

The B10d value of the safety switches PSENmag in the versions PSEN ma1.4 and PSEN ma1.3 increases from 7 million to 50 million in combination with PNOZmulti 2, PNOZelog or myPNOZ.

The B10d value in accordance with ISO 13849-1 states the number of cycles until 10% of the switches used will fail dangerously. So PSENmag stand out as extremely low wearing mechanically, with a particularly long service life.

Long service life of the safety switches PSENmag

PSENmag stainless steel versions – high level of safety and maximum robustness for extreme conditions

Do you need particularly robust safety switches for safety gate and position monitoring? Then choose the non-contact, magnetic safety switches PSENmag with stainless steel housing! The PSENmag stainless steel sensors are particularly suited for use in areas with heavy soiling and high cleaning requirements. They are also ideal for installation in potentially explosive zones.

The PSENmag stainless steel versions are extremely heat and cold-proof and stand out thanks to their vibration and impact resistance. Their high B10D value translates into a particularly long service life. User-friendly diagnostics guarantees additional signal contacts and integrated LEDs.

Opt for a complete, safe and economical solution from Pilz: Combine the PSENmag stainless steel sensors with the small controllers PNOZmulti or the safety relay PNOZsigma!

Take advantage of the benefits of PSENmag!

  • Economy and long service life guaranteed – because mechanically non-wearing
  • Space and time-saving installation
  • User-friendly diagnostics via an additional signal contact and LED
  • Insensitive to shock and vibration
  • Can be used with heavy soiling and strict hygiene regulations
  • High level of safety, even in potentially explosive areas
  • Safe complete solution in conjunction with Pilz evaluation devices

Features of the magnetic safety switch

Features of the magnetic safety switch
  • Magnetic action principle
  • Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN/IEC 62061
  • Certificate for potentially explosive areas in accordance with ATEX Directive is possible
  • Switching distances from 3 to 8 mm
  • Suitable for series connection
  • Square or round design
  • Protection type: IP65, IP67, IP6K9K
  • With and without LED
  • Also available as a fixed cable version

PSENmag for applications with high safety standards

Our magnetic sensors PSENmag are ideal for monitoring safety gates and positions for all applications thanks to their manipulation-proof concept. The sensors offer you scope for concealed installation. This means the safety sensors remain functional even if concealed by non-magnetic materials.

PSENmag are especially suitable for use in classic mechanical engineering. Use of the safety switch is also recommended for areas where there are high hygiene requirements – e.g. in the food, packaging or pharmaceutical industries.

PSENmag for applications with high safety standards

Industry uses of the magnetic safety switch

Our product range: Non-contact magnetic sensors PSENmag

PSENmag for electronic relays

The non-contact magnetic sensors PSENmag for electronic relays are ideal for combining with the electronic evaluation devices from Pilz.

PSENmag for electronic / electromechanical relays

Ideal to combine with with all Pilz evaluation devices: non-contact, magnetic safety sensors PSENmag for electronic / electromechanical relays.

Accessories for magnetic sensors

Perfectly matched to magnetic sensors PSENmag: multiple interfaces PDP67, screws, spacers, mounting brackets, reverse spacers and much more.

Connection technology

A large number of compatible cables enable many advanced functionalities. Here you can select the solution that's right for you.

Connection technology
headquarters

Pilz Belgium cvba
Poortakkerstraat 37/0201
9051 Gent (Sint-Denijs-Westrem)
Belgium

Telephone: +32 9 3217570
E-Mail: info@pilz.be

Technical Support

Telephone: +32 (0)9 321 75 70
E-Mail: techsupport@pilz.be