Efficient control modules PRCM

Open, efficient control modules

Control modules PRCM

The control modules PRCM contain both the robot controller and the safety controller. Benefit from a high level of safety: PRCM ensures the STO and SBC safety functions and the safety functions for robot systems implemented by the safety controller. The efficient motion control system allows you to control other axes such as grippers or linear carriages. PRCM is also open for functional expansion through ROS or IEC 61131-3.

Control modules PRCM – your benefits

  • plug&play principle for simple commissioning
  • open for functional expansion through ROS or IEC 61131-3
  • motion control system allows control of other axes

Features of the control modules PRCM

Features of the control modules PRCM
  • robot controller and safety controller in one
  • compact
  • industrial processing

ROS open-source software

Pilz’s ROS modules are high-quality ROS packages. They are suitable for use in both industrial and non-industrial environments. Our employees would be happy to provide ROS-specific assistance – just send an e-mail to ros@pilz.de.

ROS logo

Product range Control modules PRCM

Technical Support

Telephone: +32 (0)9 321 75 70
E-Mail: techsupport@pilz.be