Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ mm0.1p"
Did you mean: PNOZ ma2.1p?
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O
+ 1 N/C, plug-in screw terminals.
€255.52
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o
+ 1 n/c, plug-in spring-loaded terminals.
€255.52
Configurable safe small controllers PNOZmulti 2, base unit,
expandable with digital input/output modules, 20 safe
inputs, 4 safe semiconductor outputs.
€600.74
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
€712.19
Expansion module for the modular safety relay myPNOZ,
2 input functions, input functions AND-linked,
2 signal outputs, 2 rotary switches for setting the start type and
test pulse evaluation, LED display
€146.32
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
2 output functions, each with 1 safe semiconductor output,instantaneous,
and 1 input for feedback loop, 1 signal output, LED display
€165.46
Expansion module for the modular safety relay myPNOZ,
1 output function with 3 safe relay outputs, positive-guided,
instantaneous, and 1 input for feedback loop, 1 signal output,
LED display
€165.46
Configurable safe small controllers PNOZmulti 2 base unit,
expandable, Ethernet interface with switch, USB 20 memory.
€541.76
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€241.45
Universal adapter, 15-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€210.39
Universal adapter, 9-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€183.67
Accessory for PNOZ sigma, pulse stretching, for negative voltage.
€51.54
Accessory for PNOZ sigma, pulse stretching, for positive voltage.
€51.54
PNOZsigma brake control and monitoring device, safe braking inaccordance with
PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn,
plug-in spring-loaded terminals, safe control of inductive loads
(for example valves, mechanical holding brakes).
€715.36
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard. PU =
10 pieces.
€2,266.91
Configurable safe small controllers PNOZmulti 2, standalone,
base unit, not expandable, 8 inputs, 4 safe
semiconductor outputs.
€420.63
Expansion module for the modular safety relay myPNOZ,
connection for supply voltage to the semiconductor outputs,
1 guard locking management function to connect one safety lockingdevice,
one safe risk-free monitoring device (e.g. standstill monitor) and 2
pushbuttons to operate the safety locking device, 1 rotary switch for
start type and test pulse evaluation, 1 rotary switch for outputfunction and
test pulse evaluation, LED display
€146.32
Configurable safe small controllers PNOZmulti 2, fieldbus module,
EtherCAT.
€363.67
Configurable safe small controllers PNOZmulti 2, safe
communication module SafetyNET p RTFL for PNOZ m Bx.
€531.08
Head module for the modular safety relay myPNOZ,
communication with expansion modules, supply voltage for myPNOZ,
1 input function, 2 test pulse outputs for detection of shorts acrosscontacts
and short circuits, 1 signal output, 1 rotary switch for selecting the
functions, 1 rotary switch for setting the start type and
test pulse evaluation, LED display
€120.06
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer