Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04
- 300 s), 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€378.64
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€378.64
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, sidewardscompatibility
with PNOZ X3.
€258.48
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates.
€261.48
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 - 240V AC/DC, width: 45 mm,
plug-in screw terminals, monitoring of E-STOP, safety gates.
€269.09
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/
monitored start, UB = 24 V AC/DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates
Sidewards compatibility with PNOZ X3.
€264.51
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€267.36
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC
automatic/monitored start, UB 24 - 240 V AC/DC, width: 45 mm,
plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.
€274.98
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer