Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSS u2 P0 F/S PN"
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
€78.05
PNOZsigma voltage monitoring relay up to PL e and SIL
CL 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,
width: 90 mm, plug-in screw terminals, expansion with PNOZsigma
contact expansions.
€943.81
PNOZsigma voltage monitoring relay, for applications up to PL e and SIL
CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs,
width: 90 mm, plug-in screw terminals, expansion with PNOZsigma
contact expansions.
€943.81
PNOZsigma voltage monitoring relay up to PL e and SIL
Cl 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs,
width: 90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma
contact expansions.
€943.81
PNOZsigma voltage monitoring relay up to PL e and SIL
Cl 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,width:
90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma
contact expansions.
€943.81
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04
- 300 s), 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€378.64
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€378.64
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V
AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 30 s.
€419.21
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V
AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 3 s.
€419.21
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 - 240 V
AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 30 s.
€425.22
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30
s), automatic/monitored start, UB = 24 - 240 V AC/DC, width: 90
mm, plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
€440.28
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30
s), automatic/monitored start, UB = 24 - 240 V AC/DC, width: 90
mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates,
light curtain.
€449.22
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer