You searched for "PSS WIN-PRO Full"
774312
GTIN: 4046548011661
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Available soon
Available ex-stock
On request
774321
GTIN: 4046548011609
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Available soon
Available ex-stock
On request
774309
GTIN: 4046548011692
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop, bridging of supply interruptions up to 650 ms.
On request
Available soon
Available ex-stock
On request
774315
GTIN: 4046548011647
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 115 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
774314
GTIN: 4046548011654
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 110 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
774322
GTIN: 4046548011593
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 240 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Available soon
Available ex-stock
On request
774311
GTIN: 4046548011678
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 42 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Available soon
Available ex-stock
On request
774310
GTIN: 4046548011685
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
774316
GTIN: 4046548011630
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 120 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
774319
GTIN: 4046548011616
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB = 240 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, feedback loop,
safety gates.
On request
Available soon
Available ex-stock
On request
774318
GTIN: 4046548011623
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request