text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS WIN-PRO Full"

    PSEN sc L 3.0 08-12
    6D000012
    GTIN: 4046548095265
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,565.20
    PSEN sc L 5.5 08-12
    6D000013
    GTIN: 4046548095272
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,745.41
    PSEN sc S 3.0 08-12
    6D000020
    GTIN: 4046548095340
    Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 3.0 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

    €4,084.66
    PSEN sc M 5.5 08-12
    6D000017
    GTIN: 4046548095319
    Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €5,105.82
    PSEN sc S 5.5 08-12
    6D000021
    GTIN: 4046548095357
    Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 5.5 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.

    €4,324.93
    PSEN sc M 3.0 08-12
    6D000016
    GTIN: 4046548095302
    Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,925.62

Save basket

Create a new order or get an individual offer

Select intended use