Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN me1S / 1AS Pliz"
Did you mean: PSEN me5s / 1AS plid?
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24
V DC, width: 17.5 mm, plug-in screw terminals, expansion module for
expansion in connection with safety-related control blocks,
additional voltage connection to supply voltage to further
contact blocks.
€151.47
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth
17.5 mm, plug-in spring-loaded terminal, contact block
for contact expansion in connection with safety-related
control blocks, additional voltage terminal for supplying
further contact blocks.
€151.47
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€158.27
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control components.
€158.27
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45
mm, plug-in screw terminals, contact block for contact expansion in
connection with safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC,
switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated,
contact block for contact expansion in connection with
safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC,
switching load: 12 A DC1, width: 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width:
45 mm, plug-in spring-loaded terminals, contact block for contactexpansion
in connection with safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, expansion module for contactexpansion
in connection with safety-related control components, coated
version.
€213.38
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
€363.27
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, screw terminals integrated, contact block for
contact expansion in connection with
safety-related control components.
€155.01
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 1 N/C, automatic/manual start, UB = 24 V AC/DC,
width: 22.5 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 240 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 120 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 110 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 115 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB 230 V AC, width: 22.5
mm, screw terminals integrated, monitoring of E-STOP, safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€151.97
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V AC/DC,
width: 22.5 mm,screw terminals integrated, monitoring of E-STOP,
safety gates.
€180.89
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated, delay-onde-energisation contact block for contact expansion in
connection with safety-related control components, release time 0.75 sfixed.
€175.07
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer