Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Planned server maintenance work on 08/21/2025 between 07:20 AM (CET) and 08:45 AM (CET). Short-term failures are possible. Please save your shopping carts or postpone your planned activities.
You searched for "PSEN me1S / 1AS Pliz"
Did you mean: PSEN me5s / 1AS plid?
PNOZsigma contact expansion, outputs: 4 N/O, UB
24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfor
contact expansion in connection with safety-related
control components, mounting further contact blocks to the right ispossible.
€165.20
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€165.20
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24
V DC, width: 17.5 mm, plug-in screw terminals, expansion module for
expansion in connection with safety-related control blocks,
additional voltage connection to supply voltage to further
contact blocks.
€151.47
PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth
17.5 mm, plug-in spring-loaded terminal, contact block
for contact expansion in connection with safety-related
control blocks, additional voltage terminal for supplying
further contact blocks.
€151.47
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O
+ 1 N/C, plug-in screw terminals.
€246.21
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o
+ 1 n/c, plug-in spring-loaded terminals.
€246.21
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€158.27
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
spring-loaded terminals, expansion module for expansion in connectionwith
safety-related control components.
€190.84
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control components.
€158.27
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45
mm, plug-in screw terminals, contact block for contact expansion in
connection with safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC,
switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated,
contact block for contact expansion in connection with
safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC,
switching load: 12 A DC1, width: 45 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width:
45 mm, plug-in spring-loaded terminals, contact block for contactexpansion
in connection with safety-related control components.
€261.30
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, expansion module for contactexpansion
in connection with safety-related control components, coated
version.
€213.38
PNOZsigma contact expansion, outputs: 2 SC safety outputs 1
standard SC output, UB = 24 V DC, width: 22.5 mm plug-in
screw terminals, expansion module for expansion in connection with
safety-related control components.
€190.84
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
€363.27
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O
automatic/manual/monitored start, UB 24 V AC/DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€395.33
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, screw terminals integrated, contact block for
contact expansion in connection with
safety-related control components.
€155.01
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 5 N/O, 1 N/C,UB 24 V DC, width:
45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.
€419.81
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 2N/O t-d, UB = -24 V DC
(Japan), width: 112.5 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop, with two independently adjustable
delay-on de-energisation contacts, release time 12 levels from 1 - 20 sand 0.1 - 3 s.
€537.21
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer