You searched for "PSEN enc s1 eCAM"
620020
GTIN: 4046548002607
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
On request
Available soon
Available ex-stock
On request
774340
GTIN: 4046548011517
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
On request
Available soon
Available ex-stock
On request
774760
GTIN: 4046548061666
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 SC, UB = 24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
On request
Available soon
Available ex-stock
On request
777340
GTIN: 4046548009736
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons.
On request
Available soon
Available ex-stock
On request
787340
GTIN: 4046548008395
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V DC, width: 45 mm, plug-in
spring-loaded terminals, two-hand control relay/monitoring ofsimultaneity
of two-hand pushbuttons.
On request
Available soon
Available ex-stock
On request
777150
GTIN: 4046548009965
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 5 N/O, 2 SC, UB = 24 V DC,width: 45 mm
plug-in terminals of screw type, contact block for contact expansion in
connection with safety-related control components.
On request
Available soon
Available ex-stock
On request
787609
GTIN: 4046548008005
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC, automatic/
monitored start, UB = 24 V DC, width: 90 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
787760
GTIN: 4046548007985
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC, automatic/
monitored start, UB = 24 V DC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
777760
GTIN: 4046548009217
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC
automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard.
On request
Available soon
Available ex-stock
On request
777609
GTIN: 4046548009248
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light curtain.
On request
Available soon
Available ex-stock
On request
777607
GTIN: 4046548046304
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC,
automatic/monitored start, UB = 12 V DC, width: 90 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
On request
Available soon
Available ex-stock
On request