Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/monitored start, UB 24 - 240 V AC/DC, width: 90 mm,
plug-in screw terminals, monitoring of E-STOP, safety gates,
light guard.
€534.88
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
€149.47
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/manual/monitored start, start-up test, UB = 110 - 120 V
AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 230 - 240 V AC/24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors
the EMC voltage created when motors run down.
€563.31
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V
AC/DC, UMmax = 690 V, width: 45 mm, standstill monitor. The device
monitors the EMC voltage created during motor rundown.
€563.31
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 20 - 500 mV, width 45 mm, plug-in spring-loadedterminals,
standstill monitor, EMC voltage created
during motor rundown.
€569.45
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor, coated version.
The device monitors the EMC voltage created during
motor rundown.
€621.61
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.12 - 3 V AC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors
the EMC voltage created when motors run down.
€563.31
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 7.5 - 500 mV, width: 45 mm, plug-in spring-loadedterminals,
standstill monitor, the device monitors the EMC voltage created during
motor rundown.
€563.31
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 2 N/C, 2 SC,
automatic/monitored start, UB = 24 V DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates. Suitablefor control through SC outputs.
€519.83
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 SC, UB = 24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€524.02
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons.
€616.10
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer