Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN cs4.1 1 switch"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, LED, operating distance 8 mm for applicationswith
PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€62.63
Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB
approved).
€54.50
Magnetic safety switch 3 n/o, 5-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€60.48
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€60.99
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, for applications with PSEN ix1, PU = 1 piece without
actuator, certification (TÜV, EAC, UL).
€61.24
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL, ECOLAB approved).
€62.77
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€52.09
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€59.34
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€93.91
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€87.55
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).
€104.06
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€92.62
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€86.27
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB,
TÜV, UL/cUL).
€101.53
Magnetic safety switch 3 n/o, 8-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€62.77
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer