Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN cs4.1 1 switch"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, LED, operating distance 8 mm for applicationswith
PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€62.63
Magnetic safety switch 3 n/o, round M12 design, IP65, LED,
operating distance 8 mm, PU = 1 piece with M12 actuator, with 10 m cable
(PUR).
€86.78
Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB
approved).
€54.50
Magnetic safety switch 3 n/o, 5-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€60.48
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€60.99
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, for applications with PSEN ix1, PU = 1 piece without
actuator, certification (TÜV, EAC, UL).
€61.24
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL, ECOLAB approved).
€62.77
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€52.09
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€59.34
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€79.03
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator
coded.
€76.75
Magnetic safety switch 3 n/o, 5-pin M12 connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€76.75
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with10 m
cable (PUR).
€80.81
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with5 m
cable (PUR).
€71.92
Magnetic safety switch 3 n/o, 5-pin M8 male connector, round
M12 design, IP67, operating distance 8 mm, PU = 1 piece with actuator
coded.
€74.20
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 5 m
cable (PUR).
€69.38
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 10 m
cable (PUR).
€75.08
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
€112.95
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
€106.60
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer