You searched for "PNOZ s1 24VDC 2 n/o"
570015
GTIN: 4046548095418
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/5-pin connection.
On request
Available soon
Available ex-stock
On request
570017
GTIN: 4046548099713
Mechanical safety switch with angle actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570016
GTIN: 4046548099706
Mechanical safety switch with standard actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570004
GTIN: 4046548002874
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570000
GTIN: 4046548002911
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570005
GTIN: 4046548002867
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570001
GTIN: 4046548002904
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570011
GTIN: 4046548065350
Mechanical safety guard locking device, with standard actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570012
GTIN: 4046548094787
Mechanical safety guard locking device, with radius actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570014
GTIN: 4046548095401
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570013
GTIN: 4046548094794
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request