text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
    PNOZ e1p 24VDC 2so
    774130
    GTIN: 4046548011999
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates.

    €264.01
    PNOZ e1.1p 24VDC 2so
    774133
    GTIN: 4046548011968
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates, feedbackloop.

    €300.23
    PNOZ e1vp 300/24VDC 1so 1so t
    774132
    GTIN: 4046548011975
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

    €408.30
    PNOZ e3vp 300/24VDC 1so 1so t
    774138
    GTIN: 4046548011920
    Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gate monitor.

    €402.17
    PNOZ e2.1p 24VDC 2so
    774136
    GTIN: 4046548011944
    Safety relay (standalone), inputs: On the basis of the requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

    €485.85
    PNOZ e3.1p 24VDC 2so
    774139
    GTIN: 4046548011913
    Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gates, feedback loop.

    €293.91
    PNOZ e2.2p 24VDC 2so
    774135
    GTIN: 4046548011951
    Safety relay (standalone), inputs: On the basis of the requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs, 1 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, automatic start, connection between several devices.

    €415.64
    PNOZ e3vp 10/24VDC 1so 1so t
    774137
    GTIN: 4046548011937
    Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gate monitor, evaluation device for safety sensor.

    €402.17
    PNOZ e1vp 10/24VDC 1so 1so t
    774131
    GTIN: 4046548011982
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, delayed automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates, feedback loop.

    €408.30
    PNOZ e6vp 24VDC 4n/o 1so 1so t
    774193
    GTIN: 4046548011777
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

    €624.22
    PNOZ e7p 24VDC 2 so
    774197
    GTIN: 4046548055900
    Safety relay (standalone), UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, for monitoring of 2 single beam light curtains.

    €444.54
    PNOZ e4.1p 24VDC 2so
    774180
    GTIN: 4046548011838
    Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 2 safety outputs + 1 auxiliary output of SC type, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, pressure sensitive mat evaluation.

    €304.73
    PNOZ e6.1p 24VDC 4n/o 2so
    774192
    GTIN: 4046548011784
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

    €516.35
    PNOZ e4vp 10/24VDC 1so 1so t
    774181
    GTIN: 4046548011821
    Safety relay (standalone), inputs: 2-channel wiring with detection of shorts across contacts, outputs: 2 safety outputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, pressure sensitive mat evaluation.

    €412.79
    PNOZ e1vp C 300/24VDC 1so 1so t
    784132
    GTIN: 4046548008906
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, delayed, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection between several devices, monitoring of E-STOP, safety gates.

    €412.79
    PNOZ e1.1p C 24VDC 2so
    784133
    GTIN: 4046548008890
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, connection betweenseveral devices, monitoring of E-STOP, safety gate, feedback loop.

    €304.73
    PNOZ e1p C 24VDC 2so
    784130
    GTIN: 4046548008920
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP , safety gates.

    €268.74
    PNOZ e1vp C 10/24VDC 1so 1so t
    784131
    GTIN: 4046548008913
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, delayed automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection between several devices, monitoring of E-STOP, safety gate, feedbackloop.

    €412.79
    PNOZ e2.2p C 24VDC 2so
    784135
    GTIN: 4046548008883
    Safety relay (standalone), inputs: On the basis of the requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, automatic start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, electronic two-hand safety relay.

    €420.58
    PNOZ e2.1p C 24VDC 2so
    784136
    GTIN: 4046548008876
    Safety relay (standalone), inputs: On the basis of the requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, automatic start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, electronic two-hand safety relay.

    €490.75
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use