Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v807"
PNOZ e1p 24VDC 2so
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, monitoring of
E-STOP, safety gates.
€264.01
PNOZ e1.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates, feedbackloop.
€300.23
PNOZ e1vp 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type,
connection between several devices, monitoring of E-STOP, safety gates.
€408.30
PNOZ e3vp 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2
safety outputs + 1 auxiliary output of SC type, delayed,
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices,
safety gate monitor.
€402.17
PNOZ e2.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs, 1
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in
terminals of screw type, automatic start, connection between several
devices.
€485.85
PNOZ e3.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2
safety outputs, 1 auxiliary output in SC technology,
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices,
safety gates, feedback loop.
€293.91
PNOZ e2.2p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs, 1
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in
terminals of screw type, automatic start, connection between several
devices.
€415.64
PNOZ e3vp 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2
safety outputs + 1 auxiliary output of SC type, delayed,
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices,
safety gate monitor, evaluation device for safety sensor.
€402.17
PNOZ e1vp 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, delayed automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type,
connection between several devices, monitoring of E-STOP, safety gates,
feedback loop.
€408.30
PNOZ e6vp 24VDC 4n/o 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, 4 N/O, automatic/monitored start, UB =
24 V DC, width: 45 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates.
€624.22
PNOZ e7p 24VDC 2 so
Phase-out article
Safety relay (standalone), UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices, for
monitoring of 2 single beam light curtains.
€444.54
PNOZ e4.1p 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 safety outputs + 1
auxiliary output of SC type, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in terminals of screw type, connection
between several devices, pressure sensitive mat evaluation.
€304.73
PNOZ e6.1p 24VDC 4n/o 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, 4 N/O, automatic/monitored start, UB =
24 V DC, width: 45 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates.
€516.35
PNOZ e4vp 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 safety outputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type,
connection between several devices, pressure sensitive mat evaluation.
€412.79
PNOZ e1vp C 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, monitoring of E-STOP, safety gates.
€412.79
PNOZ e1.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in spring-loaded terminals, connection betweenseveral
devices, monitoring of E-STOP, safety gate, feedback loop.
€304.73
PNOZ e1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP
, safety gates.
€268.74
PNOZ e1vp C 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, delayed automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, monitoring of E-STOP, safety gate, feedbackloop.
€412.79
PNOZ e2.2p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III A in accordance with EN 574, outputs: 2 safetyoutputs +
1 auxiliary output of SC type, automatic start, UB = 24 V DC, width:
22.5 mm, plug-in spring-loaded terminals, electronic two-hand
safety relay.
€420.58
PNOZ e2.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: On the basis of the
requirement class III C in accordance with EN 574, outputs: 2 safetyoutputs +
1 auxiliary output of SC type, automatic start, UB = 24 V DC, width:
22.5 mm, plug-in spring-loaded terminals, electronic two-hand
safety relay.
€490.75
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer