text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
    PNOZ e6vp 24VDC 4n/o 1so 1so t
    774193
    GTIN: 4046548011777
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

    €624.22
    PNOZ e6.1p 24VDC 4n/o 2so
    774192
    GTIN: 4046548011784
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary output of SC type, 4 N/O, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, connection between several devices, monitoring of E-STOP, safety gates.

    €516.35
    PNOZ e6vp C 24VDC 4n/o 1so 1so t
    784193
    GTIN: 4046548008784
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1 auxiliary outputs of SC type, 4 N/O, time-delayed, automatic/monitored start, UB = 24 V DC, width 45 mm, plug-in spring-loaded terminals, connection of several devices, E-STOP, safety gate monitor.

    €633.79
    PNOZ e6.1p C 24VDC 4n/o 2so
    784192
    GTIN: 4046548008791
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 4 safe relay contacts, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in plug-in spring-loaded terminals, connection between several devices,monitoring of E-STOP, safety gates, feedback loop.

    €525.79

Save basket

Create a new order or get an individual offer

Select intended use