You searched for "PMI v807"
774193
GTIN: 4046548011777
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, 4 N/O, automatic/monitored start, UB =
24 V DC, width: 45 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
774192
GTIN: 4046548011784
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, 4 N/O, automatic/monitored start, UB =
24 V DC, width: 45 mm, plug-in terminals of screw type, connection
between several devices, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
784193
GTIN: 4046548008784
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary outputs of SC type, 4 N/O, time-delayed,
automatic/monitored start, UB = 24 V DC, width 45 mm, plug-in
spring-loaded terminals, connection of several devices, E-STOP,
safety gate monitor.
On request
Available soon
Available ex-stock
On request
784192
GTIN: 4046548008791
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 4
safe relay contacts, 1 auxiliary output in SC technology,
automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in
plug-in spring-loaded terminals, connection between several devices,monitoring of E-STOP,
safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request