PDP67, device, protection type IP67, control system I/O, failsafe and
standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance
Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital
inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A,
6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching,
short circuit proof, protected against overload, 2
outputs,semiconductor, 2 A, dual-pole,
switches to 24 V (O0+) And 0 V (O0-), short circuit proof,
protectedagainst overload,
supply voltage, infeed device supply 24 V DC 16 A, infeed
load supply 24 V DC 16 A, potential isolation, connection
functionalearth.