text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v807"

    PNOZ s50 C
    751500
    GTIN: 4046548066012
    PNOZsigma brake control and monitoring device, safe braking inaccordance with PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn, plug-in spring-loaded terminals, safe control of inductive loads (for example valves, mechanical holding brakes).

    €715.36
    PNOZ m EF 8DI2DOT
    772144
    GTIN: 4046548069648
    Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

    €607.38
    PSSu K F FCU
    312435
    GTIN: 4046548067330
    PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.

    €732.13
    PSSu K F FAU P
    312421
    GTIN: 4046548075915
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, productive version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1,75 A, single-pole, plus-switching, short-circuit proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €2,325.48
    PSSu K F FAU B
    312420
    GTIN: 4046548075908
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €957.55
    PSS u2 EF 2DO TP 2A
    328140
    GTIN: 4046548072112
    PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual- pole, switch-off delay, open circuit detection, switches to 24 V (O0+) and 0 V (O0-), short circuit-proof, overload-proof, 1-row, terminal block PSS u2 T 8 required (not supplied with the system).

    €137.30
    PDP67 PN 6FDI 6FDIO 2FDOTP
    4R000001
    GTIN: 4046548088083
    PDP67, device, protection type IP67, control system I/O, failsafe and standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A, 6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching, short circuit proof, protected against overload, 2 outputs,semiconductor, 2 A, dual-pole, switches to 24 V (O0+) And 0 V (O0-), short circuit proof, protectedagainst overload, supply voltage, infeed device supply 24 V DC 16 A, infeed load supply 24 V DC 16 A, potential isolation, connection functionalearth.

    €901.88

Save basket

Create a new order or get an individual offer

Select intended use