Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
PNOZ e3vp C 10/24VDC 1so 1so t
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, safety gate monitor.
€406.64
PNOZ e3vp C 300/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, safety gate monitor.
€406.64
PNOZ e7p C 24VDC 2 so
Phase-out article
Safety relay (standalone), inputs: 1-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, plug-in
terminals of screw type, connection between several devices, formonitoring
of 2 single beam light curtains.
€444.54
PNOZ e4vp C 10/24VDC 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 safety outputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, pressure sensitive mat terminals.
€417.50
PNOZ e3.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in spring-loaded terminals, connection
between several devices, safety gate monitor.
€299.00
PNOZ e6vp C 24VDC 4n/o 1so 1so t
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary outputs of SC type, 4 N/O, time-delayed,
automatic/monitored start, UB = 24 V DC, width 45 mm, plug-in
spring-loaded terminals, connection of several devices, E-STOP,
safety gate monitor.
€633.79
PNOZ e6.1p C 24VDC 4n/o 2so
Phase-out article
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 4
safe relay contacts, 1 auxiliary output in SC technology,
automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in
plug-in spring-loaded terminals, connection between several devices,monitoring of E-STOP,
safety gates, feedback loop.
€525.79
PNOZ e4.1p C 24VDC 2so
Phase-out article
Safety relay (standalone), inputs: 2-channel wiring
with detection of shorts across contacts, outputs: 2 safety outputs + 1
auxiliary output of SC type, automatic/monitored start, UB = 24 V
DC, width: 22.5 mm, plug-in spring-loaded terminals, connection
between several devices, safety gate monitor.
€309.45
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer