Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"313111","name":"PSSu A Con 2/8 C (2 pcs.)","price":"7.76","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}
Actual product may vary
PSSu A Con 2/8 C (2 pcs.)
Product ID: 313111
GTIN: 4046548061208
PSSu, connector set for supply voltage, 2-row, 8-pin,
spring-loaded connection, PU 2 connectors.
Item
Your Price
€7.76
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548061208 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 2 |
