Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, screw terminals integrated, conta ...
€155.01
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB
24 V DC, width: 25 mm, plug-in screw terminals, contact ...
€162.20
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...
€286.77
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...
€286.77
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...
€286.77
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrate ...
€175.07
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrate ...
€175.07
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 45 mm, screw terminals integrated, ...
€227.32
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrate ...
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 5 N/O, UB 24 V ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrate ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrate ...
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...
On request
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 5 N/O, 2 SC, UB ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d (t
= 8 s fixed), UB = 24 V DC, width: 45 mm plug-in term ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d (t
= 3 s fixed), UB = 24 V DC, width: 22.5 mm plug-in te ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d (t
= 2 s fixed), UB = 24 V DC, width: 22.5 mm plug-in te ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d,(t=
1 s fixed), UB = 24 V DC, width: 22.5 mm plug-in ter ...
On request
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d,(t
= 0.5 s fix), UB = 24 V DC, width: 22.5 mm plug-in te ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer