Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630625","name":"PSEN op4F-b-14-075","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GR"]}
PSEN op4F-b-14-075
Product ID: 630625
Safety lightgrid, Type 4,
Finger protection,
blanking,
Resolution 14mm,
Protective hight 75cm
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
ESPE type | 4 |
Sensor principle | optical |
Height of protected field | 735 mm |
Resolution protection type | Finger |
Operating range (m) | 0.2 - 6 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | -10 - 55 °C |
Protection type, housing |
Times
Reaction time | 48 ms |
Mechanical data
Height dimension | 844 mm |
Width dimension | 35 mm |
Depth dimension | 40 mm |
Net weight | 2192 g |
Gross weight | 3192 g |