Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"502234","name":"PSEN 2.1p-34/PSEN 2.1-10/6mm/LED/ATEX","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217045","0010600221704580GH"]}
PSEN 2.1p-34/PSEN 2.1-10/6mm/LED/ATEX
Product ID: 502234
GTIN:
Safety switch for monitoring the position of movable guards in
accordance with EN 60947-5-3; 2 contacts; Applications up to
SIL3/PL e/Cat4; square design, IP67; 4-pin M8 connector (male) with LED;
Content= 1 switch with actuator; Sao= 6mm; ATEX approval;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety switch for monitoring the position of movable guards in accordance with EN 60947-5-3; 2 contacts; Applications up to SIL3/PL e/Cat4; square design, IP67; 4-pin M8 connector (male) with LED; Content= 1 switch with actuator; Sao= 6mm; ATEX approval;
General data
| Approval |
CE
cULus Listed ATEX electrosuisse EAC (Eurasian) TÜV |
| Sensor principle | magnetic |
| Coding level to ISO 14119 | Low |
| Classification to EN 60947-5-3 | PDDB |
| Suitable for series connection | yes |
| unit type | Unit |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Switching voltage | 24 V |
Environmental data
| ATEX certificate number | SEV 12 ATEX 0121 X |
| ATEX category gas | |
| ATEX category dust | II 3D Ex mc tc IIIC T80°C |
| ATEX application area X | X: -25°C ≤ ta ≤ +55°C |
| Ambient temperature | -25 - 55 °C |
| Climatic suitability standard | IEC 60068-2-30 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Type 1 actuator | PSEN 2.1-10 |
| Sensor can be flush-mounted | Yes, follow installation guide |
| Connection type | M8, 4-pin male |
| Housing material upper part | PC |
| Height dimension | 45 mm |
| Width dimension | 26 mm |
| Depth dimension | 13 mm |
| Net weight | 35 g |
| Gross weight | 41 g |
Obligatory accessories
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
Optional accessories
PSS67 Cable M8sf M12sm, 3m
380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 5m
380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8sf M12sm, 10m
380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8sf M12sm, 30m
380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8af M12sm, 5m
380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 30m
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN reverse spacer (2 pcs.)
534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
PSEN screw M4x16 10pcs
540310
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN 1.1, PSEN 2.1, PSEN me1.x AS,
PSENme4.
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.