Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"535110","name":"PSEN i1 Interface for 4 PSEN 2","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}
Actual product may vary
PSEN i1 Interface for 4 PSEN 2
Product ID: 535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed TÜV |
Technical data
Electrical data
Type of supply voltage U1 | DC |
Power consumption DC | 0.4 W |
Environmental data
Ambient temperature | -10 - 55 °C |
Mechanical data
Net weight | 82 g |
Gross weight | 92 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548013481 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272492 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0.263 |